Product information
Advantages at a glance
- Versatile: for standard applications in Rexroth quality
- Economical: very good price/performance ratio
- Practical: easy end machining, shorten without help
- Flexible: can be combined in anyway in the series, rails and runner blocks can be replaced individually
- Available: easily configurable, quickly delivered via worldwide Bosch Rexroth sales network
- Durable: extended sealing and lubrication concept
Technical key data
- Sizes: 15 to 45
- Load capacity: C50 dyn up to 99,800 N
- Max. speed: 5 m/s
-
Max. length: 50 m
- one-piece rail 4000 mm
- multi-section rail from up to 15 parts
- Accuracy classes: N, H and P
- Preload classes: C0, C1 and C2
Typical applications
- Automation
- Secondary axes
- Woodworking
- Robot systems
- Electronics industry
- Solar
- Battery manufacturing
- Printing industry
- Plastics technology
{{{tab-navigation-header}}}