Bosch Rexroth linear guide in the foreground on a slightly blurred background with three smiling people, surrounded by abstract blue points of light. Ball rail systems BSCL Price-optimized, versatile, in the usual Rexroth quality

Product information

Advantages at a glance

  • Versatile: for standard applications in Rexroth quality
  • Economical: very good price/performance ratio
  • Practical: easy end machining, shorten without help
  • Flexible: can be combined in anyway in the series, rails and runner blocks can be replaced individually
  • Available: easily configurable, quickly delivered via worldwide Bosch Rexroth sales network
  • Durable: extended sealing and lubrication concept

Technical key data

  • Sizes: 15 to 45
  • Load capacity: C50 dyn up to 99,800 N
  • Max. speed: 5 m/s
  • Max. length: 50 m
    • one-piece rail 4000 mm
    • multi-section rail from up to 15 parts
  • Accuracy classes: N, H and P
  • Preload classes: C0, C1 and C2

Typical applications

  • Automation
  • Secondary axes
  • Woodworking
  • Robot systems
  • Electronics industry
  • Solar
  • Battery manufacturing
  • Printing industry
  • Plastics technology