HMI hydraulic and electronic joysticks and grips

The Rexroth joystick portfolio

Electronic joysticks

Electronic joysticks

Featuring up to two proportional axes and flexible CAN, PWM, or analog signal outputs, the joysticks integrate seamlessly into any electronic system. Engineered for high reliability, the 4THE5 product family complies with functional safety standards up to PLd and ensures maximum safety and performance. Explore next-level HMI with digital control for modern mobile machinery.

Explore more
Explore more
Hydraulic joysticks

Hydraulic joysticks

Benefit from direct, progressive, and sensitive machine control: Available with cast iron or aluminum bodies and up to four pilot control ports, the joysticks serve as robust and flexible solutions. With options such as detents for precise positioning, they ensure reliable performance for your most demanding applications.

Explore more
Explore more
HMI grips

Grips

Choose from a large selection of shapes and configure them with various push-buttons, on/off rockers, or proportional elements. With functional safety options available up to PLd, you can create a customized, high-performance HMI solution. Our grips are designed for superior ergonomics and complete control.

Explore more
Explore more
Robust and ergonomic joystick SENSE+

SENSE+ Joystick

This highly ergonomic and multifunctional joystick grip for mobile machinery is part of the 4THE5 electronic joystick family. Its modular design allows extensive customization with various switches and proportional rockers. Built for robust performance, it enhances operator comfort and control, adapting easily to diverse application needs.

Explore more
Explore more
Online configurator for off-highway HMI solutions

Design your individual HMI solutions

Customize the Rexroth HMI product solutions to your individual requirements for mobile machinery and simplify decision making in just a few steps – with the Rexroth configurators.

Configure now
HMI joysticks expert from Bosch Rexroth

“Choosing the perfect joystick depends on your specific task. The modular portfolio from Bosch Rexroth offers the optimal solutions for each of these cases. Talk to our experts to find the perfect configuration.”


Product manager, Bosch Rexroth

FAQs

Please find here answers to your most frequent questions.

When do I need a PLc or PLd joystick?

A functionally safe joystick is mandatory for any safety-critical machine function where a failure could pose a risk to people or the environment. This applies to steering, braking, and lifting operations in machinery operating under global safety standards such as ISO 13849 or IEC 61508. Our electronic joysticks, available with redundant sensors up to Performance Level d (PLd), ensure your equipment meets these stringent international safety regulations, from Europe to North America and beyond.

What are the advantages of a CAN bus joystick over an analog one?

A CAN bus joystick is the superior choice of OEMs for modern, intelligent vehicles. It drastically reduces wiring complexity, offers high immunity to electrical interference on worksites, and enables advanced diagnostics for easier troubleshooting. While a simple analog joystick is a reliable solution for basic functions, the CAN bus protocol (such as SAE J1939) is the standard for complex machinery. This ensures seamless communication between all electronic components, a critical factor for globally distributed machine fleets.

Are Rexroth joysticks suitable for harsh off-highway environments?

Bosch Rexroth joysticks are engineered for extreme durability. They feature high IP protection ratings (e.g., IP67), making them resistant to dust, water, and high-pressure washing. Built with robust materials and subjected to rigorous vibration and temperature testing, they guarantee reliable performance in the toughest off-highway conditions, whether in arctic cold, desert heat, or humid climates. This ensures maximum machine uptime worldwide.

What is a "detent" or "latching" function in a joystick?

A detent provides a tactile "click" or a noticeable point in the joystick's path, giving the operator physical feedback. A latching function, on the other hand, mechanically holds the joystick in that detent position until it is actively reset. These features are highly useful for functions requiring a constant setting, such as maintaining a fixed speed or constant hydraulic flow. As a result, this improves operator comfort and precision during repetitive tasks.

Where can I find technical documentation and CAD models for your joysticks?

You can access detailed technical datasheets, installation manuals, and further information about the products on the respective product pages (2D/3D CAD models available on request). Please visit the Rexroth Download Center for all public technical documentation for our mobile solutions portfolio.

Support

Two experts discussing on HMI

Contact

Please contact our experts for tailored solutions and individual discussions on your next HMI projects.

Contact our experts

Contact locator
Contact locator
Product Documents about Rexroth HMI solutions

Product documentation

Visit the Rexroth download center to obtain more technical details, information about our products, and further documents for the solutions within our HMI product portfolio.

Download center
Download center
Off-Highway Mobile Machines

Videos

Learn more about how Rexroth HMI is changing the off-highway market: watch the latest videos and learn more about our products and solutions.

Watch the playlist
Watch the playlist