Molding and Casting Molding and Casting

We are a competent partner for hydraulic casting, cast products for general mechanical engineering and cast components for glass mould production. Extensive investments have enabled us to achieve our strategic objective of extending our long term lead over our competitors in terms of technology and innovation, particularly in the hydraulic casting segment.

Molding Machine Casting

Molding machine casting

  • Production unit weight: 5 ... 200 kg
  • Batch size: min. 20 boxes
  • High reproducibility thanks to modern molding plant
  • Fine-grained, homogeneous structure guarantees high mechanical material properties
  • CAD/CAM-fabricated modeling equipment

Support

Standard parts

Standard parts

We manufacture standard parts with maximum precision in grey and nodular cast iron and special alloys on our fully automatic molding plant. High quality, precision modelling equipment and core boxes made of metal and plastic ensure maximum trueness to size and uniform high quality. Depending on the geometry and required core stability we use Croning or cold-box cores; in many cases a combination of these two core systems can prove particularly economical. Our sophisticated core technology provides a guarantee for perfect flow-enhanced internal contours and makes it possible to drastically reduce the size of the components. In addition, it minimises the need for expensive mechanical machining processes. Note: Composite casting, special alloys and other materials for special applications available to order.