Radial piston motor MPR Performance and some relevant applications

Functions and benefits of the new MPR Performance

AAA

Compact design for high levels of flexibility

The new Rexroth MPR Performance radial piston motor offers up to 30 % reduction in length and up to 3 kg weight reduction, enabling faster installation times and additional chassis space. This compact design allows for a lower center of mass and higher payloads. Naturally, these features contribute to reduced transport and storage costs for OEMs.

AAA

Drive productivity for mobile machinery

Experience substantial productivity gains with the Rexroth MPR Performance, featuring an up to 9% increase in starting efficiency, higher pressure rating of up to 470 bar, and up to 25% higher no-load speed, resulting in reduced operating costs and more work completed in less time. This high degree of innovation allows downsizing from MCR5 to MPR3, further lowering the total cost of ownership.

AAA

Seamless system integration with Bosch Rexroth’s BODAS range

Partnering with BODAS-drive, Bosch Rexroth presents a ready-to-use, scalable solution for hydrostatic travel drive control powered by eDA software, enhancing performance and efficiency through precise electronic management of hydrostatic units.

AAA

Unmatched flexibility and seamless integration

Discover unmatched design flexibility with the customizable Rexroth MPR Performance motor. As the market's first radial piston motor at this frame size with axial porting and a lamellar disc brake, it unlocks new possibilities for vehicle designs. Adaptable shaft configurations enable tailored solutions, streamlining variant management, and reducing lead times.

AAA

Seamless replacement and compatibility

The Rexroth MPR Performance motor is designed with standardized market interfaces, making it easy to replace without costly machine redesigns. Its backward compatibility with existing product lines allows manufacturers to quickly harness the performance advantages of the MPR Performance motor.