Vario Flow belt Modular Belt Conveyor Ensuring a smooth transport for your delicate products: that moves us.



Your Benefits with the VarioFlow belt

  • Curved on both sides: flexible layout design with just one belt type.
  • Fine-meshed transport surface: reliable, smooth-running transport, even of delicate products.
  • Small deflection radius: this reduces the conveyor trench, which means that additional components for bridging are rarely required.

  • Long sections: conveyors up to 30 m long with just one drive.
  • Scalable cross connectors: system widths that deviate from the standard can be easily implemented.
  • Comprehensive product guidance: optimal adaptation to the conveyed goods thanks to a wide range of possible combinations.



Quick and easy Project Planning

With the chain calculation programme integrated in MTpro, you can quickly and efficiently determine the maximum chain tensile force and the required drive torque. Overruns? Simply adapt the layout of your conveyor line - for the best possible performance and efficiency. You can quickly configure your customised transfer system using drag & drop - without the need for external validation.

Engineering Tool MTpro on one screen

MTpro planning software

Design your transfer systems from the initial idea to the implementation in one tool.

MTpro

VarioFlow belt Support – Resources