An electromechanical cylinder with a sensor package, alongside a fiery arm including a fist. Electromechanical cylinder EMC-HP (High Power)
  • Compact heavy-duty series with optional sensor package
  • More freedom through energy efficiency, ease of maintenance and flexibility
  • Quick selection through the eTool LinSelect

Product information

Advantages at a glance

  • Powerful: can handle up to 250 kN
  • Smart: with an optional sensor package
  • Economical: energy efficiency, low operating costs, fewer downtimes, future-proof
  • Compact: less space required, can easily be integrated
  • Complete: tailored components from a single source
  • Flexible: can easily be adapted to specific applications, numerous attachment methods, length can be configured freely
  • Low maintenance requirements: long relubrication intervals, oil bath lubrication optional

Key technical data

  • Max. axial force: up to 250 kN
  • Dynamic load capacity (cdyn): can handle up to 473 kN
  • Max. travel speed: 0.83 m/s
  • Max. stroke: 1,500 mm
  • Protection class: IP54
  • Planetary screw assembly: Sizes 60 and 75
Visualization of 16 application examples in the form of icons

Typical applications

  • 1–4: pressing - press fitting - crimping - deep drawing
  • 5–8: bending - embossing - folding - sawing
  • 9–12: punching - riveting - clinching - positioning
  • 13–16: tensioning - lifting - straightening - spring testing