View into a high rack warehouse with text: Next level logistics? YOU DECIDE.
View into a high rack warehouse with text: Next level logistics? YOU DECIDE.

LogiMAT

  • Messe Stuttgart, Messepiazza 1, 70629 Stuttgart, Germany
  • 19/03/2024 09:00 - 21/03/2024 17:00
  • German, English
  • Electric Drives and Controls, Linear Motion Technology, Assembly Technology, Mobile Robotics

LogiMAT, the International Trade Show for Intralogistics Solutions and Process Management, sets new standards as the biggest annual intralogistics exhibition in Europe.

Get your ticket

 

Visit us at LogiMAT 2024 from March 19 – 21 in Stuttgart – Hall 6, booth D41

Continuous cost, route and time optimizations along the entire value chain are essential requirements for any logistics operation. Consequently, an efficient, dynamic and transparent flow of goods is a fundamental prerequisite for modern, customer-focused processes in inbound and outbound logistics as well as intralogistics. Bosch Rexroth supports users across the complete value stream with future-proof components, subsystems and system solutions for automating and optimizing their logistical processes. To enable efficient and flexible optimizations, both digital engineering tools and product selectors are available for the engineering and configuration process.

Reserve your personal spot for a guided tour of our booth today.

www.logimat-messe.de/en

Overview fairground

Contact

Linear technology solutions for your application in the logistics industry

Linear motion technology – intelligent options for sustainable logistics solutions

Ready-to-install linear axes are compact and lightweight, but at the same time offer high rigidity with long travel distances. They and our linear guides are ideal for use in packaging and logistics lines. The electromechanical cylinders or ball screw assemblies from Rexroth are convincing in the lifting mechanism of pallet conveyor vehicles or in mobile robots.

More about linear motion solutions for the logistic industry

LIGHTWEIGTH AND AGILE with the EcoShape tubular framing system!

Reduce the weight of applications at the shopfloor by 30% compared to similar steel tube systems. EcoShape combines unique flexibility and versatility with easy handling. The system’s poka-yoke principle ensures nearly error-free installation. All components are reusable and recyclable, making a valuable contribution to efficiency and environmental friendliness.

More about EcoShape tubular framing system

Material trolleys made from EcoShape combine ergonomics and mobility. They offer employees optimum support for removing boxes, transporting components and working along the production line without straining their backs.
Autonomous mobile robot ACTIVE Shuttle from Bosch Rexroth lifts up a dolly with 4 small load carriers.

ENERGIZE YOUR INTRALOGISTICS with the autonomous mobile robot ACTIVE Shuttle

The demand for variant-rich production and small batch production is increasing. ACTIVE Shuttle helps to master this by making intralogistics processes flexible. Future-proof and flexible in use, the ACTIVE Shuttle can communicate with the fleet management software via the standardized VDA 5050 interface. This means that mixed operation with mobile robotics from other manufacturers is also possible!

More information about the autonomous mobile robot ACTIVE Shuttle

ctrlX AUTOMATION

In intralogistics, many companies rely on automated logistics solutions to achieve greater efficiency. The open and flexible automation system ctrlX AUTOMATION enables a reduction of the engineering effort by 30 to 50% and an efficient automation for example in combination with the robotics kit ROKIT.

ctrlX AUTOMATION

The control system ctrlX CORE is shown in front of an icon that symbolizes the topic openness. This is also supported by the text "One open system. Open-end opportunities.".
Robot arm surrounded by boxes filled with objects. The arm grabs a yellow object with the headline "Bosch Logo".

Smart Item Picking

Our toolkit is a software solution that enables industrial robots to autonomously handle objects. It automates picking tasks and processes in logistics, recognizing a large number of objects without teaching in thanks to AI. The solution can be adapted to customer requirements and is easy in operation. High pick rates increase productivity, compensate for capacity bottlenecks, and reduce error rates.

Learn more about Smart Item Picking

Modularity as a success factor – Largest modular system for warehouse & intralogistics

Automate your mobile robots with our modular and efficient automation kit. Benefit from less development effort, cabling, interfaces and components. Combine software and hardware from ROKIT – The Robotics Kit and the automation toolkit ctrlX AUTOMATION with third-party components and integrate them into your vehicles step by step.

Learn more about ROKIT and ctrlX AUTOMATION

Close-up of an open AGV showing the wheel drive module, the control unit and the laser scanner.
In a computer-generated warehouse with high shelves in which various boxes are stored on pallets, a red forklift truck stands in the middle of the room. Above it is a localization pin.

With an one-fits-all module to an effortless localization

The ROKIT Locator is a localization software that reliably tracks the position for manual forklifts and mobile robots. At LogiMAT, you will have the opportunity to try out our software for yourself using a driving simulator – whether as a forklift driver or with an AMR. Test how easy it is to create a warehouse map almost automatically using the express mapping feature and without any post-editing.

Learn more about the ROKIT Locator