×

Mating connectors for valves with connector “K4”, without circuitry, standard, with assembled connection line

3P Z4 +


  • For valves with connector “K4” according to EN 175301-803 and ISO 4400, 2-pole + PE, “large cubic connector”
  • Mating connectors for valves with one or two solenoids (individual connection)

Additional information

Technical data
Symbols/Circuit diagrams
Dimensions
Ordering codes

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 17:50:27