Two differently sized electromechanical cylinders lying on their own construction drawing, surrounded by a circle. Electromechanical cylinders EMC
  • Maximum productivity through maintenance-free electromechanical actuators
  • Economical due to fast commissioning
  • Energy-efficient due to lifetime lubrication
Product catalog

Efficient electromechanical cylinders EMC

Bosch Rexroth's electromechanical cylinders EMC offer a lifetime lubricated, maintenance-free solution that increases productivity and lowers operating costs. With a lifetime of up to 15,000 km and a high force density of up to 250 kN, they are ideal for demanding applications in various industries. Moreover, the automation package with electromechanical actuators, consisting of motor, servo drive, cables, and optional software, enables quick and easy commissioning, so that automated movements are immediately ready for use and the time-to-market is significantly shortened. Thanks to simple design calculation programs and comprehensive configuration options, they enable fast commissioning and seamless integration into existing systems.

Benefits at a glance

  • Lifetime lubrication for light-duty applications *
  • More flexibility in machine design by using maintenance free actuators
  • Higher machine availability
  • Zero maintenance efforts and operating costs
  • Up to 15,000 km actuator lifetime
  • Simple sizing and configuration


* Technical limits apply, please use our selection and sizing tool LinSelect to check if the lifetime lubrication can be used with your application.

Visualization of 16 application examples in the form of icons

Applications

  • 1–4: pressing - press fitting - crimping - deep drawing
  • 5–8: bending - embossing - folding - sawing
  • 9–12: punching - riveting - clinching - positioning
  • 13–16: tensioning - lifting - straightening - spring testing