×

Doors and fittings


  • For self-assembly of hinges or hinge bands
  • Can be used as a hinge band for non-transparent covering of the door crack
  • Hinge profiles for slot dimensions 30 and 40/45/50 can also be combined for maximum flexibility
  • For doors with profile frames or doors made of solid surface elements
  • Fitted on outside or inside
  • Assembly possible on solid surface elements
  • For small doors and flaps
  • Steel hinge for profiles with 6 mm slot
  • Plastic hinge for profiles with 8 mm or 10 mm slot
  • Assembly possible on solid surface elements
  • Centering bolts for easy mounting and as an anti-torsion element
  • Aluminum hinge for all slot systems
  • Assembly possible on solid surface elements
  • High-quality version
  • Conductive version
  • Suitable for use under clean room conditions thanks to abrasion-resistant guide bushings
  • Plastic double hinge for profiles with 8 mm or 10 mm slot
  • Assembly possible on solid surface elements
  • Centering bolts for easy mounting and as an anti-torsion element
  • Compact, removable hinge for doors which open to the right or left
  • Version designLINE </i>with special silver paint (RAL 9006) for an especially high-quality design
  • Centering lugs as an assembly aid and anti-torsion element
  • For constructing large, heavy doors
  • Removable
  • For left and right stop
  • Externally mounted: Opening angle approx. 180°
  • Internally mounted: Prevents unauthorized disassembly, e.g. in the case of safety equipment
  • For constructing large, heavy doors
  • Adjustable for compensating clearance tolerances
  • Removable
  • For left and right stop
  • Opening angle approx. 180°
  • For a simultaneous swinging and sliding motion for making folding doors out of 30 mm profiles
  • Extremely long service life (approx. 50,000 actuations)
  • Suitable for frames made of profiles with 8 mm and 10 mm slot
  • Frame and door profile are always flush (guide ring position depends on the thickness of the frame profile)
  • Opening to the right and left
  • Suitable for profiles 45x45 and 30x30
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • Version with door handle or as two-way lock
  • Opening to the right and left
  • For frame profile 30x30 WG (EcoSafe protective fence system); incl. fastening material
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • Opening to the right and left
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • For installation in profile size 45x45 or larger
  • Robust, heavy-duty design
  • Suitable for installing a standard lock cylinder
  • Door handle in the variants handle/handle and handle/knob
  • Profile finishing: milling
  • Opening to the right and left
  • Self-locking in the closed position
  • Smooth closing
  • Ergonomically designed folding handle for opening
  • “Standard locking” variant with random key selection (each lock has a different key)
  • Opening to the right and left
  • Compatible with numerous profile combinations
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • Version with door handle or as two-way lock
  • Opening to the right and left
  • Compatible with numerous profile combinations
  • “Standard locking” variant with random key selection (each lock has a different key)
  • “Uniform locking” variant always has the same key
  • Covered fastening screws
  • Opening to the right and left
  • Compatible with numerous profile combinations
  • Suitable for installation of a standard lock cylinder (not included in the scope of delivery)
  • Version with door handle, can be opened from inside and outside
  • Profile machining not required
  • For installation in 40x40L 2N or 45x45L 2N profiles
  • Suitable for installation of a standard lock cylinder (not included in the scope of delivery)
  • Ruggedized design
  • Robust construction equipped to withstand strong forces
  • Fastening in the profile slot or on a woven wire grille with the clamping element
  • Suitable for use in ESD-protected environments
  • Prevents injuries caused by catching of body parts when closing sliding doors
  • Suitable for sliding or swing doors
  • The length of the handle can be varied by changing the tube D28
  • For sealing doors (width > 500 mm) with an elastic lip seal
  • Can be clipped into the slot
  • Non-transparent elastic lip seal covers the door gap
  • Stop for swing doors (impact force: 500 N/m)
  • For flush-closing doors
  • For sliding and swing doors
  • Prevents particles from entering or escaping
  • Sealing profile N6 for use in cleanroom environments
  • Two-piece seal also performs a stop function
  • For constructing inexpensive sliding and lifting doors
  • Good functional reliability
  • Can be clipped into the supporting frame made of strut profiles
  • Round rod to minimize the displacement force required
  • For surface elements 8 mm thick
  • Insertion of the surface element into closed frame
  • Can be clipped into the supporting frame made of strut profiles
  • Sliding door profile, bottom, with half-round floor contour to minimize the displacement force required
  • For surface elements with a thickness of 5 or 6 mm
  • Insertion of the surface element into closed frame
  • Sliding door profile Al 45
  • Aluminum profile as a supporting construction element
  • Installation using inner brackets between two vertical struts
  • Slide profile to edge the upper part of the sliding door
  • Insertion profile acts as a slide surface
  • For reinforcing frameless surface elements on sliding doors
  • Profile for s = 6 mm can also be used for 1/4 inch plates


Subject to change, status 2021-07-23 14:07:36