×

Folding door element


  • For a simultaneous swinging and sliding motion for making folding doors out of 30 mm profiles
  • Extremely long service life (approx. 50,000 actuations)
  • Suitable for frames made of profiles with 8 mm and 10 mm slot
  • Frame and door profile are always flush (guide ring position depends on the thickness of the frame profile)

Additional information

Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2021-08-02 23:57:27