×

Sliding door profile PVC


  • Can be clipped into the supporting frame made of strut profiles
  • Round rod to minimize the displacement force required
  • For surface elements 8 mm thick
  • Insertion of the surface element into closed frame

Additional information

Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-08-28 12:13:19