Skip to Content
×
Based on EcoFlow section profile For manual slide sections with rollers Clip-in guide profiles with lateral guide and clip-in conveyor rollers Based on EcoFlow section profile For manual slide sections with rollers Clip-in guide profiles with lateral guide and clip-in conveyor rollers Based on EcoFlow section profile Ball roller for smooth manual movement of goods with large-surfaces Stop gate and return stop for positioning workpiece pallets or containers At the planning stage remember to leave sufficient leg room. The stop gate and return stop extend downwards by an additional 45 mm We recommend using a workpiece pallet with corner pieces to provide a defined stopping mechanism Based on EcoFlow section profile Protective cover to protect the EcoFlow guide profile when loading the conveyor track Brake for bringing containers to a stop gently Corner pieces for assembly of workpiece pallets For isolating parts from the pallet queue, well-defined guidance and stopping surfaces, good transition through curves and avoidance of edges where trapping may occur Flexible bridge with maximum tilt (αmax ) in relation to the horizontals: – For round tube D28: αmax = 40° – With strut profile D28x55: αmax = 30°