×

Support wheels


  • Support roller for constructing trolleys or roller sections
  • Mounted on profiles with 10 mm slot
  • Good running characteristics thanks to deep-groove ball bearing with large diameter
  • Support roller with rim can be guided in 10 mm slot
  • ESD-conductive

Additional information

Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-28 04:42:52