×

Protective pane profile, clean room


  • For the play-free mounting of surface elements
  • For surface elements with a thickness of 2–8 mm
  • For subsequent installation in closed frame constructions
  • Installation of surface elements flush with the profile edge
  • The protective pane profile consists of the basic profile and the clip-on strip. Both profiles are required to ensure proper functioning.

Additional information

Features
Product description
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-28 02:05:46