×

Basic unit curve wheel drive AL


  • Basic unit curve wheel drive AF + drive kit curve wheel drive = curve wheel drive
  • Driving several superimposed basic curve wheel units (alpine conveyor) is easily implemented via the integrated hexagonal hollow shafts
  • Ball bearing made of non-rusting steel (1.4301), with seal on both sides and FDA-compliant grease filling

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2022-05-09 18:05:47