×

Connection kit active roller bridge


  • The active roller bridge is used as a transfer unit between the basic unit and return unit or with the connection drive to bridge the conveyor trench.
  • The active roller bridge is driven by a transmission (on the drive or return unit side)

Additional information

Features
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2022-01-14 14:12:30