Section profile AL open


- Slot on the inside for attaching main components such as drive/return unit, curves, etc.
- External 10 mm slot for the simple attachment of lateral guides, supports or components from the modular aluminum framing system
- If necessary, the slide rail can be attached laterally using the centering groove as a drilling aid