×

Conveyor level assembly elements


  • A = strut profile 45x45L; material: Aluminum, anodized
  • B = cap 45x45L; material: PP
  • C = round tube D28; material: Aluminum, anodized
  • D = T-connector D28
  • E = bracket set M8, with fastening locations, 10 mm slot; material: Steel, galvanized

Additional information

Dimensions
Ordering codes
Addresses

Subject to change, status 2022-10-07 14:05:44