×
Power supply
- For powering section or curve modules
- Vertical or horizontal mounting on the base frame
- Supports Stop Category 1 emergency stop safety circuit per DIN EN 60204-1
- Two versions:
– EU
– NA - With uninterruptible power supply (UPS)
- PLC interface: PROFINET, Ethernet/IP, EtherCAT, etc.
- With filter and fan for control cabinet climate control
Subject to change, status 2019-02-13 12:31:26