×
Selection of transverse conveyors
- Transverse conveyors are used to change the workpiece pallet transport direction. They are used to create a branch in the workpiece pallet paths to the individual processing stations. The orientation of the workpiece pallet relative to its conveying direction changes when it is moved from a longitudinal conveyor to a transverse conveyor and vice versa.
Subject to change, status 2019-02-13 21:29:39