Skip to Content
×
- The curve is a ready-for-operation module for branching transport of workpiece pallets. Curves can be driven either on the inside or on the outside.
- Note: The curve is not suitable for accumulation operation. For permissible loads, see table (under order details).
- The diverter is a ready-for-operation module for branching transport of workpiece pallets
- The king shaft installation for the main or secondary section can be installed on either side
- The diverter is controlled as an active element via a pneumatic cylinder (p = 5 - 6 bar)
- Note: The diverter is not suitable for accumulation operation. For permissible loads, see table (under order details).
- The junction is a module for branching transport of workpiece pallets
- The king shaft installation for the main or secondary section can be installed on either side
- The junction is a passive element without any control. The workpiece pallet moves the diverter arm into position
- Note: The junction is not suitable for accumulation operation. For permissible loads, see table (under order details).
- The three-way diverter is a ready-for-operation module for branching off workpiece pallets in two directions or combining from two directions.
- The king shaft installation for the main or secondary section can be installed on either side
- The diverter is controlled as an active element via a pneumatic cylinder (p = 5 - 6 bar)
- Note: The three-way diverter is not suitable for accumulation operation. For permissible loads, see table (under order details).
- The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
- With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 400 kg)
- The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
- With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 400 kg)
- The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
- With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 400 kg)