×

Leg sets


Leg sets support the conveyor section. We recommend providing a separate leg set for every module (conveyor unit, curve, diverter, junction) in order to compensate for height tolerances at the transitions. When doing this, you must maintain a maximum leg distance per workpiece pallet of 2000 mm.

  • Leg set for general applications
  • Leg set for multi-level sections
  • Leg sets for Open Center sections
  • Frames are fastened to the floor with the foundation bracket. The hole for the dowel can be bored without removing the foundation bracket

Subject to change, status 2022-05-09 14:13:08