×

Positioning and Orientation


  • Positioning a workpiece pallet in a manual or automated processing station in the longitudinal conveyor with high positioning accuracy requirements (±0.3 mm)
  • Positioning a workpiece pallet in a manual or automated processing station in the transverse conveyor with high positioning accuracy requirements (±0.3 mm)
  • Positioning a workpiece pallet in a manual or automated processing station in the longitudinal conveyor with high positioning accuracy requirements (±0.3 mm)
  • Positioning a workpiece pallet in a manual or automated processing station in the transverse conveyor with high positioning accuracy requirements (±0.3 mm)
  • Positioning a workpiece pallet in a manual or automated processing station in the longitudinal conveyor with high positioning accuracy requirements (±0.3 mm)
  • Positioning a workpiece pallet in a manual or automated processing station in the transverse conveyor with high positioning accuracy requirements (±0.3 mm)
  • Fastening the PE 5 and PE 5/T positioning unit in the ST 5/H conveyor unit
  • Trap guard to clip in the openings in the protective covers over the lifting plungers of the PE 5, PE 5/T, PE 5/L and PE 5/L-T. Refer to the assembly instructions for the installation dimensions.
  • Note: Do not walk on the protective covers. Slots for add-on parts must be made by the customer; for details, see assembly instructions
  • The lateral guide covers are provided on both sides in the vicinity of the PE 5, PE 5/T, PE 5/L, PE 5/L-T, PE 5/OC and PE 5/OC-T positioning unit to increase safety.
  • Note: Do not walk on the protective covers
  • Protective covers for PE 5/OC-T and PE 5/OC-T with VE 5/OCD-300 or VE 5/OCD-1000
  • Safety guard above the lifting plungers for the PE 5/OC and PE 5/OC-T. Refer to the assembly instructions for the installation dimensions.
  • Note: Do not walk on the protective covers


Subject to change, status 2022-05-09 14:13:09