×

Transportation Control


  • Stopping one or more accumulating workpiece pallets at the defined workpiece pallet stop surface.
  • Damped stopping of one or more accumulating workpiece pallets at the defined workpiece pallet stop surfaces.
  • Damped stopping of one or more accumulating workpiece pallets at the defined workpiece pallet stop surfaces.
  • Oil-damped stopping of one or more accumulating workpiece pallets at the defined workpiece pallet stop surface.
  • Damped stopping of a workpiece pallet at the defined stop surface and for separating workpiece pallets
  • Electrical stop gate for the set-up of plants without pneumatic system
  • Can be combined with WT 5
  • Clamping holder for sensor Ø 12 mm, for screwing onto the stop gate
  • Detection of the position of a workpiece pallet, position inquiry in respect of lift transverse units and positioning units.
  • Fastening for a M12x1 sensor for workpiece pallet position sensing from below and for position inquiry at HQ 5... and PE 5...
  • Especially sturdy metal design
  • Integrated stop for 12 mm sensor
  • Mounting location: On the assembly kit for the switch bracket
  • Holding plate to bring the switch bracket into the correct inquiry position
  • Centering lugs for pre-positioning and fast assembly


Subject to change, status 2022-05-09 14:13:10