The product series of displays from the ctrlX HMI range is designed for installation and mounting at a support arm. Connection to the PC is established via display port/USB standard port (up to 5 m) or alternatively via the CDI+ long-distance interface (up to 100 m). The variety of display format scaling as well as different installation positions make the displays an ideal solution platform for all HMI-based applications.