×

ctrlX HMI

Panel PC


  • Multi-touch gesture control
  • 16:9 display formats from 10" to 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots

The VR series Panel PCs from the ctrlX HMI range combine the properties of the box PCs (PR) and the positioned multi-touch displays (DR). The versatile display format scaling, high performance and a variety of expansion options and standard interfaces, including real-time Ethernet communication, make the Panel PCs (VR) the ideal solution platform for all HMI-based applications. The integrated TPM 2.0 chip provides the necessary safety in the IoT environment. This makes the robust units ideal for Industry 4.0.

  • 16:9 display: 10", 12", 15", 21"
  • CPU: Intel ATOM E3940
  • RAM: 8 GB
  • Operating system: Windows 10 IoT Enterprise
  • Expansion slots: 1 x mini PCIe
  • 16:9 display: 15", 21"
  • CPU: Intel Core i3/i5/i7
  • RAM: 8-16 GB
  • Operating system: Windows 10 IoT Enterprise
  • Expansion slots: 2 x mini PCIe, 1 x half size PCIe


Subject to change, status 2021-11-16 08:05:23