The wide range of scalable embedded control hardware flexibly extends centralized and decentralized automation topologies. The system can be integrated using the Sercos automation bus and other fieldbus and Ethernet-based protocols. Optional safety function/extension modules allow the simple expansion to SafeLogic control.
×
- Uniform and hardware-independent control architecture based on real-time-capable Linux
- Connection to EtherCAT Ecosystem
- Open and app-based functionality extension
- Safe connection to IT level
- Administrable by ctrlX Device Portal - Cloud connection, remote access, updates
- Scalable performance and functionality
- Standardized communications interfaces
- Simple, flexible I/O integration
- Optionally expandable with function modules (communication, technology, safety)
- Protection type IP20
- Scaled in the scope of performance and functions based on the latest chip technology
- Robust design with extended temperature range
- Simple, flexible I/O integration
- Optionally expandable with extension modules (communication, safety)
- Protection type IP20
- Compact design for reduced installation space
- Compact size
- Integrated motion control
- Drive modules, I/O interfaces
- Scalable solutions thanks to modular design
Subject to change, status 2021-09-29 08:11:47