Programmable limit switch (PLS)
CFL01.1-N1
- Programmable limit switch (PLS)
- 16 fast outputs for the realization of fast cams
- Min. cycle time 125 μs
- Modular expansion of an CML control
- Protection type IP20
- Extension of the control functionality through additional technology features
- Expansion of connectivity with additional interfaces
- Expansion of the standard control to the SafeLogic safety controller