×

Safety CPU

CFL01.1-F1


  • Expansion of the control hardware to the SafeLogic safety controller
  • Safety CPU for two-channel evaluation of the safety application
  • Multi-Safety-Master Sercos (CSos) and PROFIsafe
  • Internal memory card for firmware and safety application
  • Protection type IP20
  • Extension of the control functionality through additional technology features
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller
Product description
Technical data
Components
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-06-11 13:17:20