×

CAN

XFE01.1-FB-20


  • CANopen
  • Modular expansion of an XM control
  • Extended temperature range from -25 °C to +60 °C
  • Application in marine areas and areas at risk from explosion
  • Protection type IP20

Additional information

Product description
Technical data
Components
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-11 13:21:20