×

Slide-in modules

Control modules


  • The control module is the core of the motion control system. It is also the platform for automation software that can be loaded into the control.
  • NY4110/NY4112: no on-board operating system, limited support for on-board user software
  • NY4114: powerful dual-core processor with 1 GB flash and 1 GB RAM, Linux operating system

Additional information

Product description
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-02-07 12:07:09