×

I/O system for the control cabinet

Inline (IP20)


  • Compact, modular, and simple
  • Space-saving I/O technology for DIN rail mounting
  • Individually combinable modules
  • Innovative assembly and installation concept

Inline, the freely-scalable, IP20 rated, I/O system for fast control cabinet installation, either locally in the CML control or as a remote I/O station.

  • Sercos fieldbus coupler
  • PROFINET RT fieldbus coupler
  • ETHERNET fieldbus coupler
  • PROFIBUS fieldbus coupler
  • 8 digital inputs, 4 digital outputs
  • For the acquisition of analog signals
  • Current and voltage measuring ranges
  • 2, 4 or 8 channels
  • Measured value display 16 bits
  • Connection of sensors in 2-, 3- and 6-wire technology
  • For the output of analog signals
  • Current and voltage ranges
  • 1 or 2 channels
  • 16 bits output value
  • Overload and short-circuit protected
  • For the acquisition of digital signals
  • 24 V DC
  • 8 channels
  • Connection of sensors in 1-, 2- and 3-wire technology
  • Filter times configurable
  • For the output of digital signals
  • 24 V DC/0.5 A or 0.2 A per channel
  • Short-circuit-proof outputs
  • Connection of actuators in 1-, 2-, or 3-wire connection technology
  • Backfeed/feed from UM and US
  • Backfeed/feed from UANA and UL
  • Segmenting with or without fuse
  • Segmenting with or without diagnosis
  • For the acquisition of encoder positions (SSI or incremental encoders)
  • Counting of pulses
  • Output of PMW signals
  • For the acquisition of resistive temperature sensors or thermocouples
  • 2 or 8 inputs
  • Overload and short-circuit protected
  • Connection of actuators in 2-, 3-, or 4-wire connection technology
  • For connecting serial interface devices
  • Baud rates up to 115.2 kBaud
  • RS-232 and RS-485/422
  • Multi-protocol support
  • DALI master for light control
  • For switching of DC and AC voltages
  • 1 or 4 channels
  • 253 V AC and 250 V DC
  • Max. 3 A switching current
  • Safety-oriented inputs and outputs
  • Safe relay module
  • SIL 3 according to IEC 61508/EN 61508
  • SIL CL 3 according to EN 62061
  • PL e acc. to EN 13849-1
  • Manage low I/O traffic cost effectively
  • Saves time by eliminating project planning and also through easy installation
  • Separate module, sensor and actuator supply increases equipment availability
  • Digital and analog modules
  • Block module for controlling hydraulic axes


Subject to change, status 2021-06-14 18:19:09