×

Technology modules


  • For the acquisition of encoder positions (SSI or incremental encoders)
  • Counting of pulses
  • Output of PMW signals
  • Inline counter module
  • 1 counter input
  • 1 control input
  • 1 output: 24 V DC, 500 mA
  • 3-wire connection technique
  • Inline detection module for position encoder
  • 1 input for incremental encoder with square wave signal (symmetrical or asymmetrical)
  • 3 digital inputs: 24 V DC
  • 3-wire connection technique
  • Complete with accessories (connection plug and labeling field)
  • Inline-function module for pulse width and frequency modulation or actuating the stepper motor-power units with pulse/direction interface
  • 2 outputs: 5 V or 24 V
  • Complete with accessories (connection plug and labeling field)
  • Inline detection module for absolute encoder
  • 1 input for absolute rotary system or distance measuring system with SSI interface
  • Complete with accessories (connection plug and labeling field)
  • Inline positioning module
  • 1 absolute encoder input
  • 4 digital inputs: 24 V DC
  • 4 digital outputs: 24 V DC, 500 mA
  • 3-wire connection technique


Subject to change, status 2021-06-14 14:49:54