×

2 inputs/outputs, 1-wire technology

S20-DIDO-2/1-OVS


  • 2 quick digital inputs and outputs
  • 24 V DC, 2.4 mA input current, 0.5 A output current
  • Oversampling up to 512-fold
  • Bus synchronous operation of the inputs and outputs
  • Maximum input frequency: 200 kHz
Features
Product description
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-07-28 10:23:32