×

Digital output modules


  • For the output of digital signals
  • 24 V DC/0.5 A or 0.2 A per channel
  • Short-circuit-proof outputs
  • Connection of actuators in 1-, 2-, or 3-wire connection technology
  • 2 quick digital inputs and outputs
  • 24 V DC, 2.4 mA input current, 0.5 A output current
  • Oversampling up to 512-fold
  • Bus synchronous operation of the inputs and outputs
  • Maximum input frequency: 200 kHz
  • 8 digital outputs
  • 24 V DC, 2A
  • Connection of actuators in 2-wire connection technology
  • Short-circuit-proof outputs
  • Electronic device nameplate
  • 16 digital outputs
  • 24 V DC, 0.5 A
  • Connection of actuators in 1-wire connection technology
  • Short-circuit-proof outputs
  • Electronic device nameplate
  • 16 digital outputs
  • 24 V DC, 0.5 A
  • Connection of actuators in 3-wire connection technology
  • Short-circuit-proof outputs
  • Electronic device nameplate
  • 32 digital outputs
  • 24 V DC, 0.5 A
  • Connection of actuators in 1-wire connection technology
  • Short-circuit-proof outputs
  • Electronic device nameplate
  • 64 digital outputs
  • 24 V DC, 0.5 A
  • Connection of actuators in 1-wire connection technology
  • Saved device nameplate
  • Diagnostic and status indicators
  • 8 digital inputs and outputs
  • 24 V DC, 2.4 mA input current, 0.5 A output current
  • Connection of sensors and actuators in 1-wire technology
  • Filter times can be set to three stages: < 100 μs, 1000 μs or 3000 μs
  • Maximum input frequency: 5 kHz
  • 4 monostable relays
  • Floating connections for 4 actuators
  • Nominal current per output: 8 A
  • Total current of the module: 32 A (4 x 8 A)
  • Saved device nameplate
  • 16 digital inputs acc. to EN 61131-2 type 1 and type 3
  • 24 V DC, 2.4 mA
  • 8 digital outputs
  • 24 V DC, push-pull stage with ±500 mA
  • 7 μs input filter


Subject to change, status 2021-07-28 10:14:34