×

2 PWM outputs

S20-PWM-2/2


  • 2 independent channels
  • Output of 5 V or 24 V signals
  • Push-pull output
  • Rated current per output: 500 mA
  • Frequency output (0 Hz ... 65535 Hz)
Features
Product description
Technical data
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2021-06-14 12:40:25