The modular automation toolkit ctrlX AUTOMATION is a 360° solution that overcomes the classic boundaries between machine control, the IT world and the Internet of Things.
 The automation toolkit ctrlX AUTOMATION offers the right solution for every application. The diverse control solutions can be used for PLC-based applications, IoT use cases, HMI and safety functions.
 Simple engineering and maximum openness. This is what the software solutions of the automation toolkit ctrlX AUTOMATION stand for.
 ctrlX AUTOMATION supports simple cartesian handling tasks, highly dynamic machine applications in the consumer goods industry as well as high-precision motion solutions in semicon applications. Additionally, PLC or motion functions as well as modular servo drives are available.
 With the product familiy ctrlX FLOW, ctrlX AUTOMATION offers easy-to-integrate solutions for optimal and highly efficient material and goods flows.
Rigid, complex automation systems no longer meet the requirements in markets that are characterized by ever shorter product life cycles and ever fiercer competition. It is essential to fully exploit potentials of digitalization and networking by combining control technology, IT and IoT. With intelligent components such as electric controls, drives, motors as well as innovative software solutions and app technology, Bosch Rexroth enables totally connected applications. The modular, scalable solutions match the requirements for almost all applications.
The automation toolkit ctrlX AUTOMATION surmounts the classic boundaries between machine controls, the IT world and the Internet of Things. With the real-time-capable, Linux-based operating system, consistently open standards, app programming technology, web-based engineering and a comprehensive IoT connection, ctrlX AUTOMATION reduces components and engineering costs by 30 to 50%: 
More information about ctrlX AUTOMATION
  
In the Bosch Rexroth Academy we offer tailor-made training and qualification for technical experts.
Our training is practice-oriented, tailored to the respective target group and is based on the latest teaching methods and trends.