Skip to Content
×
- External 24 V power supply unit for VEP, VPP, VPB and VDP devices
- Input voltage 100-120 or 200-240 V AC
- Output voltage 24 V DC
- Output power up to 288 W
- Output current up to 12 A
- Uninterruptible power supply for VPP and VPB devices
- Output voltage 24 V DC
- Output power 240 W
- Bridging time 3 minutes
- USB interface
- Increases the maximum distance between the industrial PC and display/terminal to 100 m
- Connection of two displays/terminals to one industrial PC possible (with cascading design up to four displays/terminals per industrial PC)
- Assignment of operating rights via the 24 V input on the Y-repeater
- Same display on all displays/terminals
- Wall holder VAS01.1-002 suitable for VCH08
- Wall holder VAS01.1-003 suitable for VH2110
- Additional CompactFlash card for VEP devices
- CompactFlash cards for Win 7 or XP embedded firmware