×

Compact operator panels

VR21


  • Affordable base for operation and monitoring
  • Compact dimensions
  • Touchscreen operation
  • Easy project planning of the system visualization
  • Comprehensive visualization software

You can use these compact operator panels for easy control and visualization of your machine. The brilliant widescreen TFT displays provide a detailed display of extensive machine data. With the different model versions with resistive or capacitive touchscreens, you can adjust the systems perfectly to your working habits. The included Ethernet interface supports OPC UA communication to each control system.

  • TFT widescreen display: 4,3"/7"/9"
  • Touchscreen: resistive and/or capacitive
  • Completely maintenance-free


Subject to change, status 2021-07-29 12:09:06