×

ctrlX HMI

Accessories


  • Accessories for VR panel Pcs, PR box PCs and DR/DE multi-touch displays 

In addition to first-class ctrlX IPC panel PCs, box PCs and multi-touch displays, Bosch Rexroth offers a wide range of accessories perfectly fitting these products.

 

  • External 24 V power supply unit for the ctrlX AUTOMATION range
  • Input voltage 100-120 or 200-240 V AC
  • Output voltage 24 V DC
  • Output power up to 240 W
  • Output current up to 10 A
  • Uninterruptable power supply for PR box PCs and VR panel PCs
  • Output voltage 24 V DC
  • Output power 72 W
  • Bridging time 5 minutes
  • CDI+ splitter for operating two DR/DE displays at a PR box PC
  • Video in clone mode
  • Control authorization switching of the multi-touch
  • Max. distance box PC – CDI+ splitter – display up to 100 m

Subject to change, status 2021-11-17 13:51:51