×

External 24 V power supply unit

VAP01


  • External 24 V power supply unit for the ctrlX AUTOMATION range
  • Input voltage 100-120 or 200-240 V AC
  • Output voltage 24 V DC
  • Output power up to 240 W
  • Output current up to 10 A
Product description
Information
Downloads
Ordering codes
Addresses

Subject to change, status 2022-03-31 14:06:05