×

Machine control panel for 15" devices

VAM40


  • Machine control panel for individual requirements
  • Overall width 407 mm, suitable for 15” devices
  • Suitable for devices in the VDP40, VPP40 and VEP50 series
  • Optimized operator design
  • Protection type IP54

Additional information

Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-15 08:19:21