×

Panel PC

VR, VPP


  • Combination of Box PC and detached display
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction

The Panel PC product line combines the features of the Box PC and remote displays and terminals into a compact PC solution. The extremely versatile display format scalability, in addition to a wide range of expansion options and standard interfaces make the Panel PC the ideal platform solution for all HMI-based applications.

  • Multi-touch gesture control
  • 16:9 display formats from 10 to 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots


Subject to change, status 2021-06-15 08:07:09