Plug-in cards extend the functionality of the VPP and VPB industrial PC series. Functions are available, including the Sercos master interface for commanding Sercos participants or safety CPUs for implementing a PC-based safety controller. The plug-in cards are available in different form factors.
- Sercos master interface
- Simple implementation in PC-based control systems
- Support of up to 254 devices
- Min. cycle time 125 μs
- Sercos master interface
- Safety CPU for SafeLogic applications
- Expansion of the VPP and VPB industrial PC to the safety control SafeLogic
- Two-channel evaluation of the safety application
- Multi-Safety-Master Sercos (CSos) and PROFIsafe
- Internal memory card for firmware and safety application
- Sercos master interface
- Safety CPU for SafeLogic applications