Skip to Content
×
- MAD asynchronous servo motors, forced ventilation, for outputs up to 93 kW
- MAF asynchronous servo motors, water cooling, for outputs up to 120 kW
- Rated power PN 13.1 … 93.1 kW
- Maximum speed nmax 3,750 ... 11,000 rpm
- Single-turn, multi-turn, absolute and incremental encoders
- High protection type IP65, including fan motor
- Service-friendly motor design
- Rated power PN 19.63 … 120.01 kW
- Maximum speed nmax 3,750 ... 11,000 rpm
- Single-turn, multi-turn, absolute and incremental encoders
- High protection type IP65
- Liquid cooling with quick release coupling