×

Asynchronous servo motor

MAF180


  • Rated power PN 83.8 kW
  • Maximum speed nmax 6000 rpm
  • Single-turn, multi-turn and incremental encoders
  • High protection type IP65
  • Liquid cooling with quick release coupling
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2022-02-07 14:21:11