The water-cooled high-speed kit motors achieve the highest torques and speeds. The MBS synchronous motor consists of a stator (MSS) and a rotor (MRS). Due to the large range of constant power, short ramp-up time and low rotor temperature, they are predestined for motor spindles and similar areas of application. The innovative cooling system, which is already closed in the motor, simplifies integration into the machine and increases cooling efficiency. For particularly easy assembly and disassembly, the rotor can also be supplied with a step interference fit and in a hydraulically detachable version on request.
High-speed synchronous motors
MBS
- Maximum torque MMax 75 ... 2,750 Nm
- Maximum speed nMax 3,200 ... 22,500 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 75 Nm
- Maximum speed nmax 22500 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 128.5 Nm
- Maximum speed nmax 19000 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 275 Nm
- Maximum speed nmax 16500 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 450 Nm
- Maximum speed nmax 12000 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 484 Nm
- Maximum speed nmax 12500 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 970 Nm
- Maximum speed nmax 6000 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 1500 Nm
- Maximum speed nmax 3200 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 2750 Nm
- Maximum speed nmax 3400 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 4500 Nm
- Maximum speed nmax 1000 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine
- Maximum torque Mmax 240 Nm
- Maximum speed nmax 4000 rpm
- Wide range of constant power
- Integrated cooling system
- Simplified integration into the machine