×

High-speed synchronous motor

MBS162


  • Maximum torque Mmax 275 Nm
  • Maximum speed nmax 16500 rpm
  • Wide range of constant power
  • Integrated cooling system
  • Simplified integration into the machine
Type code
Technical data
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2021-06-16 16:29:12